IESNA:LM-63-2002
[TEST]P955011
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-830-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27135
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4232.6 3973.8 3749.3 3483.7 3218.1 3053.6 2995.4 3003.9 3053.6 3117
3413.5 4333.7 5827.9 7325.6 8840.4 10000.5 11025.2 11830.6 12654.9 13184.4
13223.8 12567.5 9635.5 8394.9 6984.6 4746.6 2940.5 2323.6 1561.1 822.5
411.3 311.9 198.8 116.5 46.3 0 0
4232.6 4009.8 3785.3 3521.4 3252.4 3086.2 3024.5 3019.3 3062.2 3120.4
3348.4 4146.9 5582.9 7265.6 8718.8 9926.8 10991 11911.2 12682.3 13294
13431.1 12889.6 10057.1 8607.4 7263.9 5050 3130.7 2411 1614.2 863.6
479.8 377 257 167.9 109.7 25.7 0
4232.6 4004.7 3793.9 3543.7 3281.5 3118.7 3050.2 3036.5 3063.9 3117
3266.1 3852.2 5082.5 6688.1 8245.8 9633.8 10891.6 11967.7 12910.2 13695
13982.9 13744.7 12848.5 10101.6 8472 6251.2 3922.4 2824 2054.6 1201.2
808.8 668.3 584.3 486.7 334.2 58.3 0
4232.6 4028.7 3826.4 3608.8 3374.1 3199.3 3122.2 3091.3 3101.6 3142.7
3216.4 3521.4 4337.1 5656.6 7226.2 8794.1 10338.1 11813.5 13133 14087.4
14666.6 14745.5 14317.1 13573.4 12356.7 10266.1 8382.9 6436.2 4314.8 1998
1014.4 668.3 505.5 334.2 131.9 0 0
4232.6 4037.2 3867.6 3684.2 3494 3348.4 3261 3226.7 3221.6 3254.1
3308.9 3422 3785.3 4602.7 5862.2 7356.4 9027.2 10749.4 12459.5 13897.2
14944.2 15509.7 15532 15119 14558.7 13792.7 12721.7 10876.2 8091.6 4887.2
2087.2 726.6 303.3 169.6 66.8 5.1 0
4232.6 4071.5 3920.7 3793.9 3656.8 3547.1 3487.2 3459.7 3456.3 3482
3531.7 3603.7 3754.5 4090.3 4774.1 5829.6 7210.8 8787.3 10435.8 12070.5
13626.5 14944.2 15943.3 16345.9 16385.4 16366.5 16387.1 15924.4 13789.3 9801.7
5466.4 1840.4 467.8 173.1 42.8 3.4 0
4232.6 4105.8 3991 3908.7 3843.6 3800.7 3792.2 3807.6 3838.4 3879.6
3941.3 4026.9 4138.3 4323.4 4631.8 5159.6 5980.4 7084 8328.1 9664.7
11117.8 12620.6 14084 15406.9 16575.6 17533.5 18535.9 19536.7 19517.8 16452.2
10216.4 4326.8 1127.5 318.7 96 6.9 0
4232.6 4152 4083.5 4044.1 4038.9 4062.9 4112.6 4198.3 4280.6 4379.9
4513.6 4649 4784.3 4967.7 5207.6 5579.5 6155.2 6964 7911.6 9030.6
10305.5 11580.4 12908.5 14173.1 15804.5 17483.8 19522.9 21440.5 22403.5 21252
16755.5 9138.6 2560.1 544.9 116.5 8.6 0
4232.6 4203.4 4179.4 4203.4 4253.1 4335.4 4439.9 4563.3 4679.8 4810.1
4952.3 5096.2 5248.7 5450.9 5716.5 6102.1 6636.7 7382.2 8309.2 9383.6
10680.8 12062 13600.8 15275 17089.6 19106.5 21234.8 23238 24269.6 23243.1
18294.3 8429.2 1790.7 464.4 96 8.6 0
4232.6 4201.7 4194.9 4225.7 4285.7 4381.7 4501.6 4618.1 4753.5 4878.6
5019.1 5156.2 5313.8 5502.3 5774.8 6167.2 6713.8 7461 8406.9 9567
10883 12325.9 13898.9 15645.1 17506 19553.8 21688.9 23597.9 24449.5 22972.4
17245.6 7018.9 1362.3 361.6 72 6.9 0
4232.6 4236 4263.4 4357.7 4472.5 4628.4 4816.9 5005.4 5192.2 5380.7
5564 5761.1 5971.9 6256.3 6671 7202.2 7853.4 8682.8 9676.6 10790.5
11979.7 13213.5 14546.7 15806.2 16961.1 17939.6 18697 18928.3 18085.2 15458.3
9918.3 2911.4 529.5 162.8 41.1 13.7 0
4232.6 4251.4 4302.8 4405.6 4553 4738.1 4942 5156.2 5367 5558.9
5745.7 5927.3 6120.9 6357.4 6640.2 7024 7534.7 8156.7 8854.1 9575.5
10305.5 11040.7 11753.5 12317.3 12612 12615.5 12346.4 11736.4 10482 8706.8
5649.7 1896.9 423.3 138.8 53.1 20.6 0
4232.6 4254.8 4318.2 4421.1 4573.6 4746.6 4930 5106.5 5255.6 5368.7
5433.8 5474.9 5488.6 5509.2 5550.3 5617.2 5795.4 6174.1 6653.9 7123.4
7430.1 7570.6 7543.2 7161.1 6321.4 5211 3979 2608.1 1518.2 819.1
438.7 193.6 80.5 32.6 12 1.7 0
4232.6 4265.1 4302.8 4374.8 4427.9 4457.1 4460.5 4391.9 4266.8 4052.6
3751.1 3374.1 2945.7 2513.8 2097.4 1708.5 1360.6 1125.8 1043.6 1033.3
1043.6 1036.7 932.2 738.6 527.8 353 234.8 178.2 147.4 120
92.5 58.3 24 10.3 3.4 0 0
4232.6 4266.8 4258.3 4200 4074.9 3884.7 3626 3252.4 2764 2196.8
1667.3 1233.8 920.2 754 694 682 673.4 663.2 646 627.2
598 534.6 440.4 342.7 263.9 209.1 166.2 130.2 101.1 75.4
49.7 24 10.3 3.4 0 0 0
4232.6 4242.9 4152 3932.7 3602 3171.9 2585.8 1943.2 1394.9 1012.7
810.5 723.1 670 625.5 586 553.5 536.4 517.5 500.4 483.2
455.8 407.8 346.1 281 221.1 176.5 142.2 109.7 82.3 56.5
29.1 13.7 5.1 0 0 0 0
4232.6 4212 4002.9 3636.2 3125.6 2491.6 1761.6 1204.7 899.6 795.1
743.7 695.7 635.7 563.8 490.1 428.4 382.1 361.6 375.3 395.8
395.8 371.8 329 274.2 215.9 171.4 133.7 104.5 77.1 51.4
32.6 13.7 5.1 0 0 0 0
4232.6 4200 3889.9 3368.9 2673.2 1850.7 1208.1 896.2 814 769.4
723.1 658 580.9 498.7 419.8 353 298.2 270.7 258.8 255.3
257 257 250.2 227.9 200.5 171.4 143.9 114.8 92.5 73.7
54.8 32.6 6.9 0 0 0 0
4232.6 4194.9 3797.3 3180.4 2354.5 1509.7 992.2 844.8 798.5 755.7
697.4 622 539.8 455.8 383.8 323.9 286.2 265.6 251.9 239.9
227.9 217.6 209.1 198.8 185.1 166.2 142.2 120 102.8 84
61.7 37.7 6.9 0 0 0 0
4232.6 4174.3 3713.4 3010.8 2106 1288.6 903.1 829.4 790 740.3
676.9 606.6 531.2 449 377 323.9 291.3 274.2 262.2 251.9
238.2 227.9 215.9 203.9 188.5 162.8 130.2 111.4 92.5 73.7
51.4 24 3.4 0 0 0 0
4232.6 4172.6 3687.6 2947.4 2004.9 1206.4 875.6 822.5 786.5 733.4
668.3 603.2 532.9 455.8 382.1 325.6 294.7 277.6 263.9 253.6
243.3 231.3 217.6 202.2 179.9 145.7 106.2 89.1 72 53.1
34.3 12 0 0 0 0 0
4232.6 4176 3672.2 2921.7 1962.1 1180.7 875.6 820.8 783.1 731.7
664.9 599.8 532.9 454.1 380.4 323.9 294.7 277.6 265.6 255.3
245 231.3 217.6 202.2 178.2 140.5 102.8 87.4 68.5 51.4
30.8 10.3 0 0 0 0 0
